
Brand: TayMac
Catalog ID: WRTI-RRR
Catalog Number
WRTI-RRR
Color
Ivory
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
3-Gang
Size
Maxi
Style
3-Decorator/Rocker
UPC
092326180818
Dimensions
0.15 in x 6.35 in x 5.01 in
Height
5.01 in
Length
0.15 in
Size
Maxi
Weight
0.132 lb
Width
6.35 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
3-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000