
Brand: TayMac
Catalog ID: WRTW-RRR
Catalog Number
WRTW-RRR
Color
White
Finish Type
Textured
Material
Metal
Number of Gang(s)
3-Gang
Size
Maxi/Princess
Style
3-Decorator/Rocker
UPC
092326181358
Dimensions
0.15 in x 6.375 in x 5.01 in
Height
5.01 in
Length
0.15 in
Package Height
4.76 in
Package Length
6.65 in
Package Weight
2.249 lb
Package Width
2.13 in
Size
Maxi/Princess
Weight
0.214 lb
Width
6.375 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
3-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000