
Brand: TayMac
Catalog ID: WRW-TTT
Catalog Number
WRW-TTT
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
3-Gang
Size
Maxi/Princess
Style
3-Toggle
UPC
092326180306
Dimensions
0.19 in x 6.39 in x 5 in
Height
5 in
Length
0.19 in
Package Height
4.76 in
Package Length
6.65 in
Package Weight
2.932 lb
Package Width
2.13 in
Size
Maxi/Princess
Weight
0.282 lb
Width
6.39 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
3-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000