
Brand: TayMac
Catalog ID: WTW-TTT
Catalog Number
WTW-TTT
Color
White
Material
Metal
Number of Gang(s)
3-Gang
Size
Standard
Style
3-Toggle
UPC
092326117289
Dimensions
0.17 in x 6.37 in x 4.51 in
Height
4.51 in
Length
0.17 in
Size
Standard
Weight
0.265 lb
Width
6.37 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
3-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
3000