
Brand: TayMac
Catalog ID: TB7100S
The TB Series of 3-Gang outlet boxes are made of superior commercial quality die-cast metal construction with a premium powder coat finish. The TB Series of outlet boxes are available in seven (7) 3/4 inch or one (1) inch hole configurations. The outlet boxes are listed with UL, NEC Compliant and are NEC Compliant.
Catalog Number
TB7100S
Color
Gray
Material
Cast Metal
Material Type
Metallic
Number of Gang(s)
3-Gang
Number Of Outlets
7
Thread Size
1 in
Type
3-gang, deep
UPC
092326112628
Cubic Capacity
82.671875 cu.in
Depth
2.75
Height
4.625 in
Thread Size
1 in
Weight
1.52 lb
Width
6.5 in
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Number of Gang(s)
3-Gang
Number Of Outlets
7
Carton Quantity
5
Packaging Type
Shrink
Pallet Quantity
675