Brand: TayMac
Catalog ID: WW-RRRR
Catalog Number
WW-RRRR
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Smooth
Material
Metal
Number of Gang(s)
4-Gang
Size
Standard
Style
4-Decorator/Rocker
UPC
092326116978
Dimensions
0.17 in x 8.19 in x 4.51 in
Height
4.51 in
Length
0.17 in
Weight
0.229 lb
Width
8.19 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1250