
Brand: TayMac
Catalog ID: WRW-5R
Catalog Number
WRW-5R
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
5-Gang
Size
Maxi/Princess
Style
5-Decorator/Rocker
UPC
092326116336
Dimensions
0.19 in x 10.02 in x 5 in
Height
5 in
Length
0.19 in
Size
Maxi/Princess
Weight
0.315 lb
Width
10.02 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
5-Gang
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1250