
Brand: TayMac
Catalog ID: WRTW-5R
Catalog Number
WRTW-5R
Color
White
Material
Metal
Number of Gang(s)
5-Gang
Size
Maxi/Princess
Style
5-Decorator/Rocker
UPC
092326117449
Dimensions
0.15 in x 10.8 in x 5.01 in
Height
5.01 in
Length
0.15 in
Size
Maxi/Princess
Weight
0.315 lb
Width
10.8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
5-Gang
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1250