
Brand: TayMac
Catalog ID: WRW-6T
Catalog Number
WRW-6T
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Metal
Number of Gang(s)
6-Gang
Size
Maxi/Princess
Style
6-Toggle
UPC
092326116831
Dimensions
0.19 in x 11.83 in x 5 in
Height
5 in
Length
0.19 in
Size
Maxi/Princess
Weight
0.54 lb
Width
11.83 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
Number of Gang(s)
6-Gang
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1250