
Catalog Number
A54W
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
Series
ALLURE® Leviton® Series
Style
GFCI
Sub Brand
ALLURE®
UPC
092326711159
Dimensions
0.24 in x 1.81 in x 3.71 in
Height
3.71 in
Length
0.24 in
Package Height
6.42 in
Package Length
2.91 in
Package Weight
0.093 lb
Package Width
1.5 in
Weight
0.031 lb
Width
1.81 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
240
Minimum Pack Quantity
3
Pallet Quantity
6480