TAYMAC
Image of A72W ALLURE® Series, Universal Decorator Insert, White

ALLURE® Series, Universal Decorator Insert, White

Brand: TayMac

Catalog ID: A72W

Collection name: ALLURE®

ALLURE® Universal Decorator Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A72W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Series

ALLURE® Series

Style

Universal Insert

Sub Brand

ALLURE®

UPC

092326711272

Dimensions

Dimensions

0.24 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.24 in

Weight

0.031 lb

Width

1.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

240

Minimum Pack Quantity

3

Pallet Quantity

6480