
Brand: TayMac
Catalog ID: COLB050
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COLB050
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815120
Dimensions
4.311 in x 1.339 in x 2.323 in
Height
2.323 in
Length
4.311 in
Trade Size
1/2 in
Weight
0.26 lb
Width
1.339 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
1800