
Brand: TayMac
Catalog ID: COLB075
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COLB075
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815137
Dimensions
5.083 in x 1.563 in x 2.63 in
Height
2.63 in
Length
5.083 in
Trade Size
3/4 in
Weight
0.348 lb
Width
1.563 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1600