
Brand: TayMac
Catalog ID: COLB125
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COLB125
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815151
Dimensions
7.819 in x 2.508 in x 3.76 in
Height
3.76 in
Length
7.819 in
Trade Size
1-1/4 in
Weight
1.153 lb
Width
2.508 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480