
Brand: TayMac
Catalog ID: COLB200
Application
For use with threaded Rigid/IMC conduit, or EMT, for pullig access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COLB200
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815175
Dimensions
10.051 in x 3.189 in x 4.744 in
Height
4.744 in
Length
10.051 in
Trade Size
2 in
Weight
1.571 lb
Width
3.189 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
300