TAYMAC
Image of CLB050 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: CLB050

1/2 in. Combo LB Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.

Catalog Number

CLB050

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169815182

Dimensions

Dimensions

4.311 in x 1.339 in x 2.087 in

Height

2.087 in

Length

4.311 in

Package Height

3.898 in

Package Length

10.748 in

Package Weight

2.205 lb

Package Width

4.921 in

Trade Size

1/2 in

Weight

0.208 lb

Width

1.339 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

1800