
Brand: TayMac
Catalog ID: COC075
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COC075
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815014
Dimensions
5.512 in x 1.563 in x 1.862 in
Height
1.862 in
Length
5.512 in
Trade Size
3/4 in
Weight
0.343 lb
Width
1.563 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
2000