
Brand: TayMac
Catalog ID: CC075
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.
Catalog Number
CC075
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815076
Dimensions
5.512 in x 1.563 in x 1.626 in
Height
1.626 in
Length
5.512 in
Package Height
3.74 in
Package Length
10.63 in
Package Weight
2.998 lb
Package Width
5.906 in
Trade Size
3/4 in
Weight
0.275 lb
Width
1.563 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
2000