
Brand: TayMac
Catalog ID: CLL150
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions
Catalog Number
CLL150
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169815342
Dimensions
7.819 in x 3.52 in x 2.5 in
Height
2.5 in
Length
7.819 in
Trade Size
1-1/2 in
Weight
0.94 lb
Width
3.52 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480