
Brand: TayMac
Catalog ID: CLR075
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Catalog Number
CLR075
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169815434
Dimensions
5.083 in x 2.303 in x 1.626 in
Height
1.626 in
Length
5.083 in
Trade Size
3/4 in
Weight
0.284 lb
Width
2.303 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1600