
Brand: TayMac
Catalog ID: CLR125
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Catalog Number
CLR125
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169815458
Dimensions
7.819 in x 3.52 in x 2.5 in
Height
2.5 in
Length
7.819 in
Package Height
4.055 in
Package Length
8.661 in
Package Weight
2.205 lb
Package Width
6.102 in
Trade Size
1-1/4 in
Weight
1.114 lb
Width
3.52 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480