
Brand: TayMac
Catalog ID: SSC200
Application
Covers are for use with TayMac® conduit bodies and gaskets.
Catalog Number
SSC200
Fitting Type
Conduit Bodies
Material
Steel
Type
Conduit Body Replacement Parts
UPC
050169817155
Dimensions
9.488 in x 3.15 in x 0.236 in
Height
0.236 in
Length
9.488 in
Trade Size
2 in
Weight
0.385 lb
Width
3.15 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Pallet Quantity
4500
Standard Package
25