TAYMAC
Image of SSC400 CONDUIT BODY COVERS

CONDUIT BODY COVERS

Brand: TayMac

Catalog ID: SSC400

4 in. Stamped Steel Cover

  • Galvanized steel construction
  • Combination head screws included

General

Application

Covers are for use with TayMac® conduit bodies and gaskets.

Catalog Number

SSC400

Fitting Type

Conduit Bodies

Material

Steel

Type

Conduit Body Replacement Parts

UPC

050169817193

Dimensions

Dimensions

14.961 in x 5.512 in x 0.315 in

Height

0.315 in

Length

14.961 in

Trade Size

4 in

Weight

1.701 lb

Width

5.512 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Pallet Quantity

720

Standard Package

5