TAYMAC
Image of CRG300 CONDUIT BODY GASKETS

CONDUIT BODY GASKETS

Brand: TayMac

Catalog ID: CRG300

3 in. Conduit Body Rubber Gasket

Color - Black.

General

Catalog Number

CRG300

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Rubber

Type

Conduit Body Replacement Parts

UPC

092326213783

Dimensions

Dimensions

2.188 in x 4 in x 4 in

Height

4 in

Length

2.188 in

Trade Size

3 in

Weight

0.174 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Pallet Quantity

7350