
Brand: TayMac
Catalog ID: CRG400
Catalog Number
CRG400
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Rubber
Type
Conduit Body Replacement Parts
UPC
092326213790
Dimensions
15 in x 5.63 in x 0.06 in
Height
0.06 in
Length
15 in
Trade Size
4 in
Weight
0.261 lb
Width
5.63 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Pallet Quantity
4000