
Brand: TayMac
Catalog ID: CRG100
Catalog Number
CRG100
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Rubber
Type
Conduit Body Replacement Parts
UPC
092326213738
Dimensions
2.188 in x 4 in x 4 in
Height
4 in
Length
2.188 in
Trade Size
1 in
Weight
0.033 lb
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
500
Minimum Pack Quantity
500
Pallet Quantity
40000