TAYMAC
Image of CRG150 CONDUIT BODY GASKETS

CONDUIT BODY GASKETS

Brand: TayMac

Catalog ID: CRG150

1-1/2 in. Conduit Body Rubber Gasket

Color - Black.

General

Catalog Number

CRG150

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Rubber

Type

Conduit Body Replacement Parts

UPC

092326213752

Dimensions

Dimensions

7.23 in x 2.5 in x 0.06 in

Height

0.06 in

Length

7.23 in

Trade Size

1-1/2 in

Weight

0.056 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

200

Minimum Pack Quantity

200

Pallet Quantity

30000