
Brand: TayMac
Catalog ID: CRG200
Catalog Number
CRG200
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Rubber
Type
Conduit Body Replacement Parts
UPC
092326213769
Dimensions
9.5 in x 3.18 in x 0.06 in
Height
0.06 in
Length
9.5 in
Trade Size
2 in
Weight
0.094 lb
Width
3.18 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
14000