TAYMAC
Image of EC150 EMT Conduit Bodies
*Representative image
Image of EC150 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of EC150 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EC150

1-1/2 in. EMT C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions.

Catalog Number

EC150

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

C Type Conduit Bodies

UPC

050169815748

Dimensions

Dimensions

8.346 in x 2.508 in x 2.5 in

Height

2.5 in

Length

8.346 in

Package Height

2.953 in

Package Length

8.661 in

Package Weight

1.852 lb

Package Width

5.906 in

Trade Size

1-1/2 in

Weight

0.828 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

640