Image of ELR400 EMT Conduit Bodies
*Representative image
Image of ELR400 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of ELR400 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ELR400

4 in. EMT LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ELR400

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LR Type Conduit Bodies

UPC

050169816394

Dimensions

Dimensions

15.65 in x 7.657 in x 5.591 in

Height

5.591 in

Length

15.65 in

Trade Size

4 in

Weight

5.8 lb

Width

7.657 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

60