
Brand: TayMac
Catalog ID: ELB200
Application
For use with EMT conduit, for pulling access or to split into multiple directions.
Catalog Number
ELB200
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815953
Dimensions
10.051 in x 3.189 in x 4.508 in
Height
4.508 in
Length
10.051 in
Trade Size
2 in
Weight
1.276 lb
Width
3.189 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
180