
Brand: TayMac
Catalog ID: ELB250
Application
For use with EMT conduit, for pulling access or to split into multiple directions.
Catalog Number
ELB250
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815960
Dimensions
12.835 in x 4.488 in x 5.315 in
Height
5.315 in
Length
12.835 in
Trade Size
2-1/2 in
Weight
3.032 lb
Width
4.488 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
120