
Brand: TayMac
Catalog ID: ELB400
Application
For use with EMT conduit, for pulling access or to split into multiple directions.
Catalog Number
ELB400
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815991
Dimensions
15.65 in x 5.551 in x 7.087 in
Height
7.087 in
Length
15.65 in
Trade Size
4 in
Weight
5.949 lb
Width
5.551 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
60