
Brand: TayMac
Catalog ID: EAC075
Application
For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EAC075
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815618
Dimensions
5.512 in x 1.563 in x 0.343 in
Height
0.343 in
Length
5.512 in
Trade Size
3/4 in
Weight
0.252 lb
Width
1.563 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
5
Pallet Quantity
2000