
Brand: TayMac
Catalog ID: EAC100
Application
For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EAC100
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815625
Dimensions
6.457 in x 1.819 in x 2.126 in
Height
2.126 in
Length
6.457 in
Trade Size
1 in
Weight
0.487 lb
Width
1.819 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
1250