
Brand: TayMac
Catalog ID: EALL050
Application
For use with EMT conduit, for pulling access or to split a run into multiple directions. Removable cover allows for maintenance and making taps and splices to conductors.
Catalog Number
EALL050
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169816004
Dimensions
4.311 in x 2.028 in x 1.594 in
Height
1.594 in
Length
4.311 in
Trade Size
1/2 in
Weight
0.29 lb
Width
2.028 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
2400