
Brand: TayMac
Catalog ID: EALL200
Application
For use with EMT conduit, for pulling access or to split a run into multiple directions. Removable cover allows for maintenance and making taps and splices to conductors.
Catalog Number
EALL200
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169816059
Dimensions
10.051 in x 4.272 in x 3.642 in
Height
3.642 in
Length
10.051 in
Package Height
5.118 in
Package Length
11.024 in
Package Weight
2.249 lb
Package Width
4.134 in
Trade Size
2 in
Weight
1.81 lb
Width
4.272 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
180