
Brand: TayMac
Catalog ID: ELL125
Application
For use with EMT conduit, for pulling access or to split a run into multiple directions.
Catalog Number
ELL125
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169816134
Dimensions
7.819 in x 3.52 in x 2.5 in
Height
2.5 in
Length
7.819 in
Trade Size
1-1/4 in
Weight
0.965 lb
Width
3.52 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480