
Brand: TayMac
Catalog ID: ELL200
Application
For use with EMT conduit, for pulling access or to split a run into multiple directions.
Catalog Number
ELL200
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169816158
Dimensions
10.051 in x 4.272 in x 3.406 in
Height
3.406 in
Length
10.051 in
Trade Size
2 in
Weight
1.515 lb
Width
4.272 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
180