
Brand: TayMac
Catalog ID: EALR075
Application
For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EALR075
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816219
Dimensions
5.083 in x 2.303 in x 1.862 in
Height
1.862 in
Length
5.083 in
Trade Size
3/4 in
Weight
0.352 lb
Width
2.303 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
5
Pallet Quantity
1920