
Brand: TayMac
Catalog ID: EALR100
Application
For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EALR100
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816226
Dimensions
5.919 in x 2.681 in x 2.126 in
Height
2.126 in
Length
5.919 in
Trade Size
1 in
Weight
0.517 lb
Width
2.681 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
1000