
Brand: TayMac
Catalog ID: EALR125
Application
For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EALR125
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816233
Dimensions
7.819 in x 3.52 in x 2.736 in
Height
2.736 in
Length
7.819 in
Trade Size
1-1/4 in
Weight
1.101 lb
Width
3.52 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480