
Brand: TayMac
Catalog ID: EALR250
Application
For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EALR250
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816264
Dimensions
12.835 in x 5.886 in x 4.291 in
Height
4.291 in
Length
12.835 in
Trade Size
2-1/2 in
Weight
3.542 lb
Width
5.886 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
120