
Brand: TayMac
Catalog ID: EALR400
Application
For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EALR400
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816295
Dimensions
15.65 in x 7.657 in x 5.906 in
Height
5.906 in
Length
15.65 in
Trade Size
4 in
Weight
6.771 lb
Width
7.657 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
60