TAYMAC
Image of EAT050 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EAT050

1/2 in. EMT T Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAT050

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169816400

Dimensions

Dimensions

4.724 in x 2.028 in x 1.594 in

Height

1.594 in

Length

4.724 in

Package Height

3.898 in

Package Length

10.748 in

Package Weight

2.976 lb

Package Width

4.921 in

Trade Size

1/2 in

Weight

0.276 lb

Width

2.028 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

2400