
Brand: TayMac
Catalog ID: EAT100
Application
For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EAT100
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169816424
Dimensions
6.457 in x 2.681 in x 2.126 in
Height
2.126 in
Length
6.457 in
Trade Size
1 in
Weight
0.554 lb
Width
2.681 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
1050