
Brand: TayMac
Catalog ID: EAT125
Application
For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EAT125
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169816431
Dimensions
8.346 in x 3.52 in x 2.736 in
Height
2.736 in
Length
8.346 in
Trade Size
1-1/4 in
Weight
1.111 lb
Width
3.52 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480