TAYMAC
Image of EAT150 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EAT150

1-1/2 in. EMT T Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAT150

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169816448

Dimensions

Dimensions

8.346 in x 3.52 in x 2.736 in

Height

2.736 in

Length

8.346 in

Package Height

4.055 in

Package Length

8.661 in

Package Weight

2.337 lb

Package Width

6.102 in

Trade Size

1-1/2 in

Weight

1.048 lb

Width

3.52 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

480