
Brand: TayMac
Catalog ID: ET050
Application
For use with Emt conduit, for pulling access or to split a run into multiple directions.
Catalog Number
ET050
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169816509
Dimensions
4.724 in x 2.028 in x 1.358 in
Height
1.358 in
Length
4.724 in
Trade Size
1/2 in
Weight
0.224 lb
Width
2.028 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
1800