Image of ET150 EMT Conduit Bodies
* Representative image
Image of ET150 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ET150

1-1/2 in. EMT T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with Emt conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ET150

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169816547

Dimensions

Dimensions

8.346 in x 3.52 in x 2.5 in

Height

2.5 in

Length

8.346 in

Trade Size

1-1/2 in

Weight

0.873 lb

Width

3.52 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

480

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies